Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514211-01
MOUNTING FLANGE, 36WCS FOR DL APPS
514211-01
Where to buy
Export PDF
Tools
Add to comparison
514211-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
51.880
Product height mm
1317.752
Product length in
51.880
Product length mm
1317.752
Product width in
2.758
Product width mm
70.053
Sub brand
AIRFLEX
Airflex