Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514286
FRICTION DISC-BRAKE, 48WCSB
514286
Tools
Add to comparison
Add to comparison
514286
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.250
Product height mm
285.750
Product length in
18.370
Product length mm
466.598
Product width in
0.779
Product width mm
19.787
Sub brand
AIRFLEX
Airflex