END PLATE-BRAKE, 48WCSB
514327
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 57.320 |
| Product height mm | | 1455.928 |
| Product length in | | 57.320 |
| Product length mm | | 1455.928 |
| Product width in | | 3.250 |
| Product width mm | | 82.550 |
| Sub brand | AIRFLEX | Airflex |