Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | MOUNTING FLANGE CASTING | Mounting Flange Casting |
| Product height in | 57.230 | |
| Product height mm | 1453.642 | |
| Product length in | 57.230 | |
| Product length mm | 1453.642 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 5.150 | |
| Product width mm | 130.81 | |
| Sub brand | AIRFLEX | Airflex |