MOUNTING FLANGE, 48WCSB
514332
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 57.010 |
| Product height mm | | 1448.054 |
| Product length in | | 57.010 |
| Product length mm | | 1448.054 |
| Product width in | | 4.710 |
| Product width mm | | 119.634 |
| Sub brand | AIRFLEX | Airflex |