Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514348
FRICTION DISC CORE-BRAKE, 24WCSB
514348
Where to buy
Export PDF
Tools
Add to comparison
514348
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
25.437
Product height mm
646.100
Product length in
25.437
Product length mm
646.100
Product width in
1.250
Product width mm
31.750
Sub brand
AIRFLEX
Airflex