Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION DISC ASSEMBLY | Friction Disc Assembly |
| Product height in | 36.000 | |
| Product height mm | 914.400 | |
| Product length in | 36.000 | |
| Product length mm | 914.400 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 2.500 | |
| Product width mm | 63.5 | |
| Sub brand | AIRFLEX | Airflex |