Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514391-01
PRESSURE PLATE-BRAKE, 36WCSB AC CERTS
514391-01
Tools
Add to comparison
Add to comparison
514391-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.020
Product height mm
1143.508
Product length in
45.020
Product length mm
1143.508
Product width in
2.555
Product width mm
64.897
Sub brand
AIRFLEX
Airflex