END PLATE-BRAKE, 36WCSB
514475
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 44.890 |
| Product height mm | | 1140.206 |
| Product length in | | 44.890 |
| Product length mm | | 1140.206 |
| Product width in | | 2.508 |
| Product width mm | | 63.703 |
| Sub brand | AIRFLEX | Airflex |