PISTON-AIR, 48WCSB DL
514484
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 48.940 |
| Product height mm | | 1243.076 |
| Product length in | | 48.940 |
| Product length mm | | 1243.076 |
| Product width in | | 2.770 |
| Product width mm | | 70.358 |
| Sub brand | AIRFLEX | Airflex |