PISTON-AIR, 48WCSB DL
514484-03
Tools514484-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 48.940 |
| Product height mm | 1243.076 |
| Product length in | 48.940 |
| Product length mm | 1243.076 |
| Product Material | Aluminum |
| Product width in | 2.770 |
| Product width mm | 70.358 |
| Sub brand | Airflex |