PISTON-AIR, 36WCSB DL
514485
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 36.952 |
| Product height mm | | 938.581 |
| Product length in | | 36.952 |
| Product length mm | | 938.581 |
| Product width in | | 2.882 |
| Product width mm | | 73.203 |
| Sub brand | AIRFLEX | Airflex |