Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 36.952 | |
| Product height mm | 938.581 | |
| Product length in | 36.952 | |
| Product length mm | 938.581 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 2.882 | |
| Product width mm | 73.203 | |
| Sub brand | AIRFLEX | Airflex |