24WCB FRIC BLOCK
514488ND
Tools514488ND Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.520 |
| Product height mm | 597.408 |
| Product length in | 23.520 |
| Product length mm | 597.408 |
| Product Material | Non-Asbestos |
| Product width in | 0.900 |
| Product width mm | 22.86 |
| Sub brand | Airflex |