Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514502
CASTING-SPRING HOUSING, 48WCSB
514502
Where to buy
Export PDF
Tools
Add to comparison
514502
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
57.370
Product height mm
1457.198
Product length in
57.370
Product length mm
1457.198
Product width in
6.100
Product width mm
154.940
Sub brand
AIRFLEX
Airflex