Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING HOUSING CASTING | Spring Housing Casting |
| Product height in | 57.370 | |
| Product height mm | 1457.198 | |
| Product length in | 57.370 | |
| Product length mm | 1457.198 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 6.100 | |
| Product width mm | 154.94 | |
| Sub brand | AIRFLEX | Airflex |