Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514506-01
SPRING HOUSING, 48WCSB CERTS
514506-01
Where to buy
Export PDF
Tools
Add to comparison
514506-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
57.140
Product height mm
1451.356
Product length in
57.140
Product length mm
1451.356
Product width in
5.600
Product width mm
142.240
Sub brand
AIRFLEX
Airflex