Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | MOUNTING FLANGE CASTING | Mounting Flange Casting |
| Product height in | 45.190 | |
| Product height mm | 1147.826 | |
| Product length in | 45.190 | |
| Product length mm | 1147.826 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 4.500 | |
| Product width mm | 114.3 | |
| Sub brand | AIRFLEX | Airflex |