Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514509
MOUNTING FLANGE, 24WCSB W/CYLINDER
514509
Where to buy
Export PDF
Tools
Add to comparison
514509
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.260
Product height mm
768.604
Product length in
30.260
Product length mm
768.604
Product width in
3.190
Product width mm
81.026
Sub brand
AIRFLEX
Airflex