REACTION PLATE, 48WCSB
514514
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 57.210 |
| Product height mm | | 1453.134 |
| Product length in | | 57.210 |
| Product length mm | | 1453.134 |
| Product width in | | 2.125 |
| Product width mm | | 53.975 |
| Sub brand | AIRFLEX | Airflex |