Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514516-01
CYLINDER-AIR, 48WCSB CERTS
514516-01
Where to buy
Export PDF
Tools
Add to comparison
514516-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
56.728
Product height mm
1440.891
Product length in
56.728
Product length mm
1440.891
Product width in
5.750
Product width mm
146.050
Sub brand
AIRFLEX
Airflex