CASTING-CYLINDER, 48WCSB
514517
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 57.190 |
| Product height mm | | 1452.626 |
| Product length in | | 57.190 |
| Product length mm | | 1452.626 |
| Product width in | | 6.000 |
| Product width mm | | 152.400 |
| Sub brand | AIRFLEX | Airflex |