Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 57.190 |
| Product height mm | 1452.626 |
| Product length in | 57.190 |
| Product length mm | 1452.626 |
| Product Material | Ductile Iron |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |