Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 57.420 |
| Product height mm | 1458.468 |
| Product length in | 57.420 |
| Product length mm | 1458.468 |
| Product Material | Gray Cast Iron |
| Product width in | 2.940 |
| Product width mm | 74.676 |
| Sub brand | Airflex |