Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514541-01
PRESSURE PLATE-BRAKE, 36WCSB CERTS
514541-01
Tools
Add to comparison
Add to comparison
514541-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
44.890
Product height mm
1140.206
Product length in
44.890
Product length mm
1140.206
Product Material
Gray Cast Iron
Product width in
2.508
Product width mm
63.703
Sub brand
Airflex