36WCSB WC PRES PL ABS
514541-02
Tools514541-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.890 |
| Product height mm | 1140.206 |
| Product length in | 44.890 |
| Product length mm | 1140.206 |
| Product Material | Gray Cast Iron |
| Product width in | 2.508 |
| Product width mm | 63.703 |
| Sub brand | Airflex |