PISTON-AIR, 14WCBD
514676
Tools514676 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.720 |
| Product height mm | 373.888 |
| Product length in | 14.720 |
| Product length mm | 373.888 |
| Product width in | 1.905 |
| Product width mm | 48.387 |
| Series | WCBD |
| Sub brand | Airflex |