Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514678
CYLINDER-AIR, 14WCBD DL PRESSURE
514678
Where to buy
Export PDF
Tools
Add to comparison
514678
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.620
Product height mm
472.948
Product length in
18.620
Product length mm
472.948
Product width in
3.060
Product width mm
77.724
Series
WCBD
WCBD
Sub brand
AIRFLEX
Airflex