CYLINDER-AIR, 24WCBD DL
514690
Tools514690 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.440 |
| Product height mm | 773.176 |
| Product length in | 30.440 |
| Product length mm | 773.176 |
| Product width in | 3.812 |
| Product width mm | 96.825 |
| Series | WCBD |
| Sub brand | Airflex |