CYLINDER-AIR, 18WCBD
514695
Tools514695 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.620 |
| Product height mm | 599.948 |
| Product length in | 23.620 |
| Product length mm | 599.948 |
| Product width in | 3.625 |
| Product width mm | 92.075 |
| Series | WCBD |
| Sub brand | Airflex |