Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514707
FRICTION BLOCK-BRAKE, 36WCB/WCS 3-97
514707
Where to buy
Export PDF
Tools
Add to comparison
514707
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.000
Product height mm
431.800
Product length in
27.550
Product length mm
699.770
Product width in
0.770
Product width mm
19.558
Sub brand
AIRFLEX
Airflex