Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514749
MOUNTING FLANGE, 48WCB/WCS
514749
Where to buy
Export PDF
Tools
Add to comparison
514749
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
57.123
Product height mm
1450.924
Product length in
57.123
Product length mm
1450.924
Product width in
2.953
Product width mm
75.006
Sub brand
AIRFLEX
Airflex