48WCSB MTG FLG CYL C/R
514866-01
Tools514866-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.010 |
| Product height mm | 1448.054 |
| Product length in | 57.010 |
| Product length mm | 1448.054 |
| Product Material | Gray Cast Iron |
| Product width in | 4.710 |
| Product width mm | 119.634 |
| Sub brand | Airflex |