Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514969
FRICTION DISC-BRAKE, 36WCB/WCS CR
514969
Where to buy
Export PDF
Tools
Add to comparison
514969
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
36.000
Product height mm
914.400
Product length in
36.000
Product length mm
914.400
Product width in
2.750
Product width mm
69.850
Sub brand
AIRFLEX
Airflex