Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514982-01
MOUNTING FLANGE, 36WCB CR
514982-01
Where to buy
Export PDF
Tools
Add to comparison
514982-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
51.880
Product height mm
1317.752
Product length in
51.880
Product length mm
1317.752
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex