Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CYLINDER CASTING | Cylinder Casting |
| Product height in | 12.140 | |
| Product height mm | 308.356 | |
| Product length in | 12.140 | |
| Product length mm | 308.356 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.240 | |
| Product width mm | 82.296 | |
| Series | WCBD | WCBD |
| Sub brand | AIRFLEX | Airflex |