Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 9.500 | |
| Product height mm | 241.300 | |
| Product length in | 9.500 | |
| Product length mm | 241.300 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | WCBD | WCBD |
| Sub brand | AIRFLEX | Airflex |