Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Assembly |
| Product height in | 48.000 |
| Product height mm | 1219.200 |
| Product length in | 48.000 |
| Product length mm | 1219.200 |
| Product Material | Non-Asbestos |
| Product width in | 2.621 |
| Product width mm | 66.573 |
| Series | WCB2 |
| Sub brand | Airflex |