Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION DISC ASSEMBLY | Friction Disc Assembly |
| Product height in | 48.000 | |
| Product height mm | 1219.200 | |
| Product length in | 48.000 | |
| Product length mm | 1219.200 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 2.621 | |
| Product width mm | 66.573 | |
| Series | WCB2 | WCB2 |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |