Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 21.200 | |
| Product height mm | 538.480 | |
| Product length in | 21.200 | |
| Product length mm | 538.480 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 31.630 | |
| Product width mm | 803.402 | |
| Series | WCSB | WCSB |
| Sub brand | AIRFLEX | Airflex |