Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515387
FRICTION BLOCK-BRAKE, 36WCB/WCS EP
515387
Where to buy
Export PDF
Tools
Add to comparison
515387
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.000
Product height mm
228.600
Product length in
13.780
Product length mm
350.012
Product width in
0.708
Product width mm
17.983
Sub brand
AIRFLEX
Airflex