Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: DISPLACEMENT LIMITATION | 7 | 7:no limiters,hard spring,spec |
| G: ENDCAP PORTS | 60 | 60: side ports |
| H: CHARGING SYSTEM | E | E:20 cc/rev |
| K: CHARGE PRESSURE SETTING | 28 | 28:28bar |
| M: CONTROLS | FD | FD:NFPE,24V w/o link,32bar |
| N: FILTRATION | P | P:short filter |
| P: HIGH PRESSURE REGULATION | 1 | 1:A&B up to 450bar |
| Package contents | FRICTION DISC ASSEMBLY | Friction Disc Assembly |
| Product height in | 48.000 | |
| Product height mm | 1219.200 | |
| Product length in | 48.000 | |
| Product length mm | 1219.200 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 2.621 | |
| Product width mm | 66.573 | |
| SERIES 90 PUMP TYPE | 90R100 | 90R100 |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | B1 | B1:P none;TA+TB 1,5;A+B none |
| W: SPECIAL HARDWARE FEATURES | GCS | GCS:CP15+0,5,nested |
| Y: HIGH PRESSURE SETTING A | 42 | 42:420bar |
| Z: HIGH PRESSURE SETTING B | 42 | 42:420bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |