Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 50.500 | |
| Product height mm | 1282.700 | |
| Product length in | 50.500 | |
| Product length mm | 1282.700 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 3.750 | |
| Product width mm | 95.250 | |
| Sub brand | AIRFLEX | Airflex |