DISC-BRAKE, 48WCSB CERTS
515399-02
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 50.500 |
| Product height mm | | 1282.700 |
| Product length in | | 50.500 |
| Product length mm | | 1282.700 |
| Product width in | | 3.750 |
| Product width mm | | 95.250 |
| Sub brand | AIRFLEX | Airflex |