Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | No Limiters |
| G: ENDCAP PORTS | twin ports |
| H: CHARGING SYSTEM | 17 cc/rev |
| J: AUXILARY MOUNTING PAD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 bar |
| L: INPUT SHAFT | 23T 16/32 Pitch |
| M: CONTROLS | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
| N: FILTRATION | Suction |
| P: HIGH PRESSURE REGULATION | Port A & B: fast response PL, up to 450 bar settings |
| Product height in | 36.000 |
| Product height mm | 914.400 |
| Product length in | 36.000 |
| Product length mm | 914.400 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| SERIES 90 PUMP TYPE | Series 90 75cc/rev counter-clockwise rotation |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) 0,8 (B) 0,8 |
| W: SPECIAL HARDWARE FEATURES | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |