Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515612-03
REACTION PLATE S/A, 36WCB/WCS CERTS
515612-03
Tools
Add to comparison
Add to comparison
515612-03
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.500
Product height mm
1130.300
Product length in
44.500
Product length mm
1130.300
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex