36WCB/WCS MOUNTING FL
515619
Tools515619 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.498 |
| Product height mm | 1130.249 |
| Product length in | 44.498 |
| Product length mm | 1130.249 |
| Product Material | Gray Cast Iron |
| Product width in | 2.578 |
| Product width mm | 65.481 |
| Sub brand | Airflex |