MOUNTING FLANGE, 36WCBD3
515628
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 45.300 |
| Product height mm | | 1150.620 |
| Product length in | | 45.300 |
| Product length mm | | 1150.620 |
| Product width in | | 2.725 |
| Product width mm | | 69.215 |
| Sub brand | AIRFLEX | Airflex |