Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515628-LP
MOUNTING FLANGE, 36WCBD3 L/PAINT
515628-LP
Tools
Add to comparison
Add to comparison
515628-LP
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.300
Product height mm
1150.620
Product length in
45.300
Product length mm
1150.620
Product width in
2.725
Product width mm
69.215
Sub brand
AIRFLEX
Airflex