Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515632-LP
PRESSURE PLATE-BRAKE, 36WCBD3 L/PAINT
515632-LP
Where to buy
Export PDF
Tools
Add to comparison
515632-LP
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
46.000
Product height mm
1168.400
Product length in
46.000
Product length mm
1168.400
Product width in
2.328
Product width mm
59.131
Sub brand
AIRFLEX
Airflex